![GUID-20220504-SS0I-BHPH-FX5W-MRWGNGKCLCQH-low.png](/ods/images/SPRUJ85/GUID-20220504-SS0I-BHPH-FX5W-MRWGNGKCLCQH-low.png)
Note: The AM263Px LaunchPad requires a 5V, 3A power supply to function. A 5V, 3A power supply is not included in the kit and must be ordered separately. The
Belkin USB-C Wall Charger is known to work with the LaunchPad and supplied type-C cable. For more information on power requirements refer to
Power Requirements. If there is an insufficient power input then the red LED (DS1) will glow. For more information on power status LEDs refer to
Power Status LEDs.
Note: External Power Supply or Power Accessory Requirements:
- Nominal output voltage: 5VDC
- Max output current: 3000mA
- Power Delivery
Note: TI recommends using an external power supply or accessory which complies with applicable regional safety standards such as (by example) UL, CSA, VDE,CCC,PSE, etc.