SPRUJ85 April 2024
ADVANCE INFORMATION
Multiple power-indication LEDs are provided onboard to indicate to users the output status of major supplies. The LEDs indicate power across various domains.
Name | Default Status | Operation | Function |
---|---|---|---|
D2 | ON | VSYS_5V0 | Power indicator for generated 5V voltage |
D4 | ON | VSYS_3V3 | Power indicator for generated 3.3V voltage |
D5 | ON | PG_VDD_1V2 | Power indicator for generated 1.2V power-good voltage |
D6 | ON | VSYS_TA_3V3 | Power indicator for voltage going to the Test Automation Header |
DS1 | OFF | SAFETY_ERROR | Power error indication for voltage - VUSB_5V0 |
D3 | OFF | XDS_PROGSTAZ1 | LED will glow after micro-B connection is made |
DS3 | OFF | XDS_PROGSTAZ2 | LED will glow to indicate communication over JTAG |
DS4 | OFF | VUSB_5V0 | Power NOT Good (Power Bad) |