SPRUJ85 April 2024
ADVANCE INFORMATION
The AM263Px LaunchPad is powered from a 5V, 3A USB type-C input. The following sections describe the power distribution network topology that supply the AM263Px LaunchPad, supporting components and the reference voltages.
Power supply solutions that are compatible with the AM263Px LaunchPad:
Power supply solutions that are NOT compatible with the AM263Px LaunchPad: