The AM263Px LaunchPad has the following features:
- PCB dimensions: 195.56mm X
58.42mm
- Powered through 5V, 3A USB type-C input
- Two RJ45 Ethernet ports
capable of 1Gbps speeds
- Onboard XDS110 debug probe
- Three push buttons:
- PORz
- User interrupt
- RESETz
- LEDs for:
- Power status
- Power NOT Good
- User testing
- Ethernet connection
- I2C driven array
- CAN connectivity with onboard CAN transceiver
- Dedicated FSI connector
- Discrete DC-DC buck regulators and LDOs that generate the required supplies with an additional option of Vpp LDO 1.7 (TLV75801PDRVR) as DNP
- TI Test Automation Header
- TIVA Test Automation Header
- MMC interface to micro SD card connector which an option for users to add EMMC (MTFC8GAMALBH-AT) as DNP
- Two independent Enhanced Quadrature Encoder Pulse (EQEP) based encoder connectors
- Two independent BoosterPack XL (40 pin) standard connectors featuring stackable headers to maximize expansion through the BoosterPack ecosystem
- Onboard memory:
- 256 Mb OSPI Flash
- 1 Mb I2C Board ID
EEPROM