SPRUJ85A April 2024 – August 2024
PRODUCTION DATA
The AM263Px LaunchPad™ development kit is a simple and inexpensive hardware evaluation module (EVM) for the Texas Instruments™ Sitara™ AM263Px series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM263Px MCUs with onboard emulation for programming and debugging as well as buttons and LEDs for a simple user interface. The LaunchPad also features two independent BoosterPack XL expansion connectors, onboard Controller Area Network (CAN) transceiver, two RJ45 Ethernet ports, and an onboard XDS110 debug probe.