Note: The AM263Px LaunchPad requires
a 5V, 3A power supply to function. A 5V, 3A power supply is not included in the
kit and must be ordered separately. The
Belkin USB-C Wall Charger is known to work
with the LaunchPad and supplied type-C cable. For more information on power
requirements refer to
Power Requirements. If there is an insufficient power input then the red LED
(DS1) will glow. For more information on power status LEDs refer to
Power Status LEDs.
Note: External Power Supply or Power
Accessory Requirements:
- Nominal output voltage:
5VDC
- Max output current:
3000mA
- Power Delivery
Note: TI recommends using an external
power supply or accessory which complies with applicable regional safety
standards such as (by example) UL, CSA, VDE,CCC,PSE, etc.