SPRUJ86C October 2023 – August 2024 AM263P4 , AM263P4-Q1
The AM263Px Control Card has one RJ45 network ports for the ICSSM port on PRU0 of the AM263Px SoC. Each RJ45 connector contains two bi-color LEDs that are used to indicate link and activity.
LED | Color | Indication |
---|---|---|
Right LED | Green | Ethernet PHY power established |
Yellow | 10BT speed link is up | |
Left LED | Green | Link OK |
Yellow | 1000BT speed link is up |