7 Revision History
Changes from Revision B (May 2024) to Revision C (August 2024)
- [Features] Updated OSPI/QSPI/EEPROM memory sizes to correct
values/units.Go
- [Kit Contents] Removed USB Type-C cable (1 meter length) from
included kit contents.Go
- [HSEC 180-pin Control Card Docking Station] Added information for
the AM263x HSEC dock (TMDSHSECDOCK-AM263).Go
- [Functional Block Diagram] Updated block diagram to EVM Rev
A.Go
- [Reset] Updated PORz Signal Reset Tree block diagram to reflect Rev
A implementation.Go
- [GPIO Mapping] Updated GPIO Mapping TableGo
- [OSPI/QSPI] Updated QSPI memory size to 1-Gbit. Updated OSPI/QSPI
Interface block diagram to reflect Rev A changes.Go
- [OSPI/QSPI] Updated OSPI memory size to 256-MbitGo
- [On Board Ethernet PHY] Updated diagram for EVM Rev A. Updated PHY
part number to correct PN.Go
- [I2C] Updated diagram and table to show Ethernet add-on board
connector I2C0 connection.Go
- [MCAN] Updated MCAN/FSI Mux table to indicate select line is HIGH by
default.Go
- [ADC and DAC] Added note on SW9 position for SDK
examples.Go
Changes from Revision A (January 2024) to Revision B (May 2024)
- Changed OSPI section in Ethernet Routing table to correct
memory size valuesGo