SPRUJ87 june 2023
After assembly, the following power-on and power-off sequence must be followed when working with the BP-AM2BLDCSERVO kit.
The LP-AM2x 5.0V and 3.3V BoosterPack pins provide system-level 5.0V and 3.3V power for the attached BP-AM2BLDCSERVO kit, including indicator LED power and various logic-default pull-up resistor voltages.
Follow the steps below to power on the device:
Follow the steps below to power off the device: