SPRUJ87
june 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.5
Important Usage Notes
2
Hardware
2.1
Assembly Instructions
2.2
Power Requirements
2.3
Interfaces
2.4
LaunchPad Specific Features
2.5
Jumper Information
2.6
Mechanical
2.7
System Power
2.8
BLDC Motor Drive
2.9
Motor Current Feedback
2.10
Motor Position Encoder Feedback
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
4.2
Terminology
5
References
Applications
Servo drive communication module
Servo drive control module
Servo drive position feedback
Servo drive position sensor
Servo drive power stage module