SPRUJ90B March   2023  – February 2024

 

  1.   1
  2.   F28P650DK9 controlCARD Information Guide
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5V Supply
  6. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  7. 4Getting Familiar with the controlCARD
    1. 4.1 F28P65X controlCARD Features
    2. 4.2 Assumed Operating Conditions
      1. 4.2.1 External Power Supply or Accessory Requirements
    3. 4.3 Using the controlCARD
      1. 4.3.1 Clocking Configuration
    4. 4.4 Experimentation Software
  8. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Evaluation of the Analog-to-Digital Converters (ADCs)
  9. 6Hardware References
  10. 7Revision History

Hardware Quick Setup Guide

The controlCARD can be completely powered and operated from the USB-C connector. In this stand-alone mode, the on-board isolated power supply provides power to the F28P65x device; no additional hardware is required. Optionally, an external 5V supply can be provided to power the F28P65x device. For a detailed explanation of the hardware configuration, see Section 4.3.

WARNING: When the controlCARD is used in a high-voltage setup, the user is responsible to confirm that the voltages and isolation requirements are identified and understood prior to energizing the board or simulation. When energized, the controlCARD or components connected to the controlCARD cannot be touched. Furthermore, the capacitor C34 must be removed to minimize the possibility of leakage current flowing across the isolation barrier of the controlCARD.