SPRUJ90B
March 2023 – February 2024
1
F28P650DK9 controlCARD Information Guide
Trademarks
1
Introduction
2
Hardware Quick Setup Guide
2.1
Configuration 1: Standalone
2.2
Configuration 2: External 5V Supply
3
Errata
3.1
Warnings, Notes, and Errata
3.2
Warnings About Specific controlCARD Revisions
4
Getting Familiar with the controlCARD
4.1
F28P65X controlCARD Features
4.2
Assumed Operating Conditions
4.2.1
External Power Supply or Accessory Requirements
4.3
Using the controlCARD
4.3.1
Clocking Configuration
4.4
Experimentation Software
5
Special Notes
5.1
XDS110 Emulator and SCI (UART) Connectivity
5.2
Evaluation of the Analog-to-Digital Converters (ADCs)
6
Hardware References
7
Revision History
2.1
Configuration 1: Standalone
Connect a USB-C cable to J1.
Connect the other end of the USB cable to a USB2.0/USB3.x port.
LEDs D1, D2, D6 and D7 on the controlCARD illuminate.