Note: The TMDSCNCD263-PMIC has software examples and drivers in a
one-time SDK release. For more information on the installation of the SDK, refer to
Section 3.1.
Note: The TMDSCNCD263-PMIC E1 design has
various hardware modifications to make sure of proper operation of the EVM. For additional
details of all modifications, refer to
Section 5.2.
Note: The AM263x Control Card requires a 5 V, 3
A power supply to function. While a USB type-C cable is included, a 5 V, 3 A power supply is
not included in the kit and must be ordered separately. For more information, refer to
Section 2.3.
Note: TMDSCNCD263-PMIC includes a PMIC and
Boost regulator, U30 and U182 which can exceed 55℃ case temperature during normal operation.
This user guide's statement and the PCB warning sticker from the table below have been added
to alert users to these higher temperature components.
![GUID-C5CEB4CC-C593-4688-A02E-FE1710610129-low.gif](/ods/images/SPRUJ93/GUID-C5CEB4CC-C593-4688-A02E-FE1710610129-low.gif) |
Caution |
Caution hot surface.
Contact can cause burns.
Do not touch!
|
Note: External Power Supply or Power Accessory
Requirements:
- Nominal output voltage: 5-VDC
- Max output current: 3000 mA
- Efficiency Level V
Note: TI recommends using an external power
supply or accessory which complies with applicable regional safety standards such as (by
example) UL, CSA, VDE, CCC, PSE, etc.