SPRUJ96A November   2023  – April 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Reference Material
    2. 1.2 Function Listing Format
  5. 2TMS320F280013x/15x Flash API Overview
    1. 2.1 Introduction
    2. 2.2 API Overview
    3. 2.3 Using API
      1. 2.3.1 Initialization Flow
        1. 2.3.1.1 After Device Power Up
        2. 2.3.1.2 Flash Wrapper and Bank Setup
        3. 2.3.1.3 On System Frequency Change
      2. 2.3.2 Building With the API
        1. 2.3.2.1 Ojbects Library Files
        2. 2.3.2.2 Distribution Files
        3. 2.3.2.3 Key Facts For Flash API Usage
  6. 3API Functions
    1. 3.1 Initialization Functions
      1. 3.1.1 Fapi_initializeAPI()
    2. 3.2 Flash State Machine Functions
      1. 3.2.1  Fapi_setActiveFlashBank()
      2. 3.2.2  Fapi_setupBankSectorEnable()
      3. 3.2.3  Fapi_issueAsyncCommandWithAddress()
      4. 3.2.4  Fapi_issueBankEraseCommand()
      5. 3.2.5  Fapi_issueProgrammingCommand()
      6. 3.2.6  Fapi_issueProgrammingCommandForEccAddresses()
      7. 3.2.7  Fapi_issueAutoEcc512ProgrammingCommand()
      8. 3.2.8  Fapi_issueDataAndEcc512ProgrammingCommand()
      9. 3.2.9  Fapi_issueDataOnly512ProgrammingCommand()
      10. 3.2.10 Fapi_issueEccOnly64ProgrammingCommand()
      11. 3.2.11 Fapi_issueAsyncCommand()
      12. 3.2.12 Fapi_checkFsmForReady()
      13. 3.2.13 Fapi_getFsmStatus()
    3. 3.3 Read Functions
      1. 3.3.1 Fapi_doBlankCheck()
      2. 3.3.2 Fapi_doVerify()
    4. 3.4 Informational Functions
      1. 3.4.1 Fapi_getLibraryInfo()
    5. 3.5 Utility Functions
      1. 3.5.1 Fapi_flushPipeline()
      2. 3.5.2 Fapi_calculateEcc()
      3. 3.5.3 Fapi_isAddressEcc()
      4. 3.5.4 Fapi_remapEccAddress()
      5. 3.5.5 Fapi_calculateFletcherChecksum()
  7. 4Recommended FSM Flows
    1. 4.1 New Devices From Factory
    2. 4.2 Recommended Erase Flow
    3. 4.3 Recommended Bank Erase Flow
    4. 4.4 Recommended Program Flow
  8. 5Software Application Assumptions of Use Related to Safety
  9.   A Flash State Machine Commands
  10.   B Typedefs, Defines, Enumerations and Structures
    1.     B.1 Type Definitions
    2.     B.2 Defines
    3.     B.3 Enumerations
      1.      B.3.1 Fapi_FlashProgrammingCommandsType
      2.      B.3.2 Fapi_FlashBankType
      3.      B.3.3 Fapi_FlashStateCommandsType
      4.      B.3.4 Fapi_StatusType
      5.      B.3.5 Fapi_ApiProductionStatusType
    4.     B.4 Structures
      1.      B.4.1 Fapi_FlashStatusWordType
      2.      B.4.2 Fapi_LibraryInfoType
  11.   C Summary of Changes for FAPI Library From v2.00.01 to v2.00.10
  12.   D Revision History

Fapi_FlashProgrammingCommandsType

This contains all the possible modes used in the Fapi_IssueProgrammingCommand().

typedef enum
{
Fapi_AutoEccGeneration,   /* This is the default mode for the command and will                             
                             auto generate the ecc for the provided data buffer */
   Fapi_DataOnly,         /* Command will only process the data buffer */
   Fapi_EccOnly,          /* Command will only process the ecc buffer */
   Fapi_DataAndEcc        /* Command will process data and ecc buffers */
}  ATTRIBUTE_PACKED Fapi_FlashProgrammingCommandsType;