SPRUJA1 October 2023
The OLDI0 Display interface of the AM62x SIP SoC is connected to a 40 pin LVDS display connector (J21) Mfr. Part# FFC2A32-40-T from GCT. The OLDI Interface supports dual channel 8-bit LVDS output.
The Pin-out details of the Display connector are given in below table.
Pin No. | Signal | Pin No. | Signal |
---|---|---|---|
1 | VCC_3V3_SYS (EEPROM_VDD) | 21 | CH1_LVDS_A2P |
2 | SoC_I2C0_SCL | 22 | GND |
3 | SoC_I2C0_SDA | 23 | CH1_LVDS_A3N |
4 | NC | 24 | CH1_LVDS_A3P |
5 | NC | 25 | GND |
6 | GND | 26 | CH1_LVDS_A0N |
7 | GND | 27 | CH1_LVDS_A0P |
8 | OLDI_RESETn | 28 | GND |
9 | TS_INT# | 29 | CH2_LVDS_A1N |
10 | GND | 30 | CH2_LVDS_A1P |
11 | CH1_LVDS_A0N | 31 | GND |
12 | CH1_LVDS_A0P | 32 | CH2_LVDS_CLKN |
13 | GND | 33 | CH2_LVDS_CLKP |
14 | CH1_LVDS_A1N | 34 | GND |
15 | CH1_LVDS_A1P | 35 | CH2_LVDS_A2N |
16 | GND | 36 | CH2_LVDS_A2P |
17 | CH1_LVDS_CLKN | 37 | GND |
18 | CH1_LVDS_CLKP | 38 | CH2_LVDS_A3N |
19 | GND | 39 | CH2_LVDS_A3P |
20 | CH1_LVDS_A2N | 40 | GND |