SPRUJA1 October 2023
The CSI-2 interface from the AM62x SIP SoC is terminated to a 15 pin Camera FPC connector 1-1734248-5 compatible with the RPi Camera Modules. These modules support 2 Lane CSI RX signals. While the SoC supports 4 CSI RX Lanes, only two are pinned out on the SK EVM.
The CSI connector pin-out is compatible with the RPi camera connector. The below table shows 15 pin CSI Connector pin-out. SoC I2C2 signals are also connected to the CSI Header. IO Expander GPIO signals are connected to the camera GPIO’s.
Pin No. | Pin Description |
---|---|
1 | GND |
2 | CSI0_RXN0 |
3 | CSI0_RXP0 |
4 | GND |
5 | CSI0_RXN1 |
6 | CSI0_RXP1 |
7 | GND |
8 | CSI0_RXCLKN |
9 | CSI0_RXCLKP |
10 | GND |
11 | CSI_GPIO1 |
12 | CSI_GPIO2 |
13 | CSI_I2C2_SCL |
14 | CSI_I2C2_SDA |
15 | VCC_3V3_SYS |