SPRUJA1 October 2023
Test points for each power output on the board is mentioned in the table below.
S.No | Power Supply | Test Point | Voltage |
---|---|---|---|
1 | VBUS_TYPEC1 | C398.1 | 5V-15V |
2 | VBUS_TYPEC2 | C415.1 | 5V-15V |
3 | VMAIN | TP95 | 5V-15V |
4 | VCC_5V0 | TP70 | 5 V |
5 | VCC_3V3_SYS | TP51 | 3.3V |
6 | VDD_2V5 | TP42 | 2.5V |
7 | VPP_1V8 | TP31 | 1.8V |
8 | VDD_1V0 | TP33 | 1.0V |
9 | VDD_1V2 | TP10 | 1.2V |
10 | VDDA1V8 | TP36 | 1.8V |
11 | VCC_1V8 | TP41 | 1.8V |
12 | VDDSHV_SDIO | TP29 | 1.8V/3.3V |
13 | VCC1V1_DDR | TP40 | 1.1V |
14 | VCC_CORE | TP45 | 0.85V |
15 | VDD_CORE | TP46 | 0.85V |
16 | VCC3V3_TA | TP87 | 3.3V |
17 | VCC3V3_XDS | TP77 | 3.3V |
18 | VCC_3V3_FT4232 | C482.1 | 3.3V |