SPRUJA3 November 2024 F29H850TU , F29H859TU-Q1 , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28378D , TMS320F28379D
Communication module changes between the F28P65x and F29H85x devices affect the number of modules and migration. Module functionality is mostly maintained between both devices. Table 4-4 shows the module instances and major register differences which should be considered when migrating applications between F28P65x and F29H85x.
Module | Category | F28P65x | F29H85x | Notes |
---|---|---|---|---|
SCI | Number | 2 - SCIA, SCIB | Not Present | |
I2C | Number | 2 - I2CA, I2CB | ||
LIN | Number | 2 - LINA, LINB | ||
CAN | Number | 1 - CANA | Not Present | |
CAN-FD | Number | 2 - MCANA, MCANB | 6 - MCANA, MCANB, MCANC, MCAND, MCANE, MCANF | |
SPI | Number | 4 - SPIA, SPIB, SPIC, SPID | 5 - SPIA, SPIB, SPIC, SPID, SPIE | |
PMBUS | Number | 1 - PMBUSA | ||
EMIF | Number | 1 - EMIF1 | ||
USB | Number | 1 - USBA | Not Present | |
ECAT | Number | 1- ECATA | ||
SENT | Number | Not Present | 6 - SENTA, SENTB, SENTC, SENTD, SENTE, SENTF | |
UART | Number | 2 - UARTA, UARTB | 6 - UARTA, UARTB, UARTC, UARTD, UARTE, UARTF | |
Registers | - | GLB_INT_CLR | UART Global Interrupt Clear Register | |
- | GLB_INT_EN | UART Global Interrupt Flag Register | ||
- | GLB_INT_FLG | UART Global Interrupt Flag Register | ||
FSI | Number | 4 - FSIRXA..D,2 - FSITXA, FSITXB |