SPRUJA3 November 2024 F29H850TU , F29H859TU-Q1 , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28378D , TMS320F28379D
This section showcases the similarities and differences in features when moving between the F28P65x and F29H85x devices.
Category | Peripheral Information |
---|---|
CPU Subsystem | C29x CPU Section 2.1 |
Memory | RAM Section 4.6 |
FLASH Section 4.6 | |
System | Peripheral Interrupt Priority and Expansion (PIPE) Section 2.1.1 |
Data Logger and Trace (DLT) Section 4.1.2 | |
Real-Time DMA (RTDMA) Section 2.1.3 | |
BOOTROM Section 4.1.6 | |
Enhanced Real-Time Analysis and Diagnostic (ERAD) Section 4.1.7 | |
Crossbar (XBAR) Section 4.1.8 | |
Analog | Analog Subsystem Section 4.1.1 |
Control | Enhanced Pulse Width Modulator (EPWM) Section 4.1.5 |
Communication | Single Edge Nibble Transmission (SENT) Section 4.1.3 |
Safety and Security | Waveform Analyzer Diagnostics (WADI) Section 4.1.4 |
Error Signaling Module (ESM) Section 4.1.9 | |
Safety and Security Module (SSU) Section 2.1.2 | |
Hardware Security Module (HSM) Section 4.1.11 | |
Cryptographic Accelerators Section 4.1.11.1:
|
|
Safe Interconnect End-to-End Safing Section 4.1.12 | |
MMR Safing with Parity Section 4.1.13 | |
Logic Power-On Self-Test (LPOST) Section 4.1.14 |