SPRUJA3 November 2024 F29H850TU , F29H859TU-Q1 , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28378D , TMS320F28379D
CPU1 and CPU2 instances, including the integrated PIPE and RTDMA will be supported by lock-step mode configuration to detect permanent and transient faults for safety-critical applications. The CPU can be configured as single module (CPU2 not present on the device) or lockstep (CPU1 and CPU2 in lockstep mode) or dual module (CPU1 and CPU2 operating as independent cores, also known as split-lock mode). The lock-step feature is only available on certain device variants. For the device variants that can support lock-step, see the Device Comparison table in the device-specific data sheet. For the full details of the Lock-step Comparator Module section, see the F29H85x and F29P58x Real-Time Microcontrollers Technical Reference Manual.
There are several IPs that are covered by LCM:
CPU1 and CPU2 | CPU1 | CPU2 |
---|---|---|
Single Core | Available | Clock Gated |
SL (Split-lock) | Independent Core | Independent Core |
LS (Lock-step) | Cores operate as single CPU1 in Lock-step Mode |