SPRUJA3 November   2024 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Feature Differences Between F2837x, F2838x, F28P65x and F29H85x
    1. 1.1 F28x to F29x Feature Change Overview
  5. 2C29x Architecture
    1. 2.1 C29x Architecture Overview
      1. 2.1.1 Peripheral Interrupt Priority and Expansion (PIPE)
      2. 2.1.2 Safety and Security Module (SSU)
      3. 2.1.3 Real-Time DMA (RTDMA)
      4. 2.1.4 Lock-step Compare Module (LCM)
    2. 2.2 C28x vs C29x Architecture Overview
  6. 3PCB Design Consideration
    1. 3.1 VSSOSC
    2. 3.2 JTAG
    3. 3.3 VREF
  7. 4Feature Differences for System Consideration
    1. 4.1 New Features in F29H85x
      1. 4.1.1  Analog Subsystem
      2. 4.1.2  Data Logger and Trace (DLT)
      3. 4.1.3  Single Edge Nibble Transmission (SENT)
      4. 4.1.4  Waveform Analyzer Diagnostic (WADI)
      5. 4.1.5  EPWM
      6. 4.1.6  Bootrom
      7. 4.1.7  ERAD
      8. 4.1.8  XBAR
      9. 4.1.9  Error Signaling Module (ESM)
      10. 4.1.10 Error Aggregator
      11. 4.1.11 Hardware Security Module (HSM)
        1. 4.1.11.1 Cryptographic Accelerators
      12. 4.1.12 Safe Interconnect End-to-End (E2E) Safing
      13. 4.1.13 Critical MMR Safing With Parity
      14. 4.1.14 LPOST
    2. 4.2 Communication Module Changes
    3. 4.3 Control Module Changes
    4. 4.4 Analog Module Differences
    5. 4.5 Power Management
      1. 4.5.1 VREGENZ
      2. 4.5.2 Power Consumption
    6. 4.6 Memory Module Changes
    7. 4.7 GPIO Multiplexing Changes
  8. 5Software Development with F29H85x
    1. 5.1 Migration Report Generation Tool
  9. 6References

VSSOSC

In F28P65x, the VSSOSC is used for connections for the crystal oscillator (X1 and X2) ground. If an external crystal is not used, the VSSOSC can be connected to the board ground, but is not required.

In F29H85x, the VSSOSC must be grounded, so that VSSOSC and VSS are on the same plane, for proper device operation.