SPRUJA3 November 2024 F29H850TU , F29H859TU-Q1
F28P65x has two options to supply power to the device. All packages can operate with a dual-rail supply (3.3 V and 1.2 V) or single-rail supply (3.3 V) with the internal LDO VREG enabled.
In F29H85x, all pin packages support dual-rail supply (3.3 V and 1.25 V), but only the 100-pin package supports the single-rail supply (3.3 V) with the internal LDO VREG enabled.
This section describes the power management differences and similarities between the two devices.