SPRUJA3 November 2024 F29H850TU , F29H859TU-Q1
Total power for F28H85x is 1.8W where as F28P65x was 1.15kW. Power consumption is higher on F29H85x due to increased amount of resources on this devices such as CPUs (1-3 C29x depending on the package, Cortex M4) as well as larger memory which consume more current.