SPRUJA3 November 2024 F29H850TU , F29H859TU-Q1 , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28378D , TMS320F28379D
In F29H85x, SENT module for communication has been added. The SENT protocol is unidirectional and uses single wire between two or more points to transmit signals from one or more sensors to a controller. SENT uses an open standard SAE J2716 released by the Society of Automotive Engineers (SAE), and is mainly used for automotive applications. This protocol can transmit high resolution data at a low cost to the system. The SENT module utilizes a Master Trigger Pulse Generator to control and receive data from one or more sensors, using a configurable pulse signal. The received data can be stored directly into memory or a FIFO and read by the CPU or DMA.