SPRUJA7A November   2023  – April 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware References
    2. 2.2 Hardware Quick Setup Guide
      1. 2.2.1 Configuration 1: Standalone
      2. 2.2.2 Configuration 2: External 5V Supply
    3. 2.3 Errata
      1. 2.3.1 Warnings, Notes, and Errata
      2. 2.3.2 Warnings About Specific controlCARD Revisions
    4. 2.4 Evaluation of the Analog-to-Digital Converters (ADCs)
  7. 3Software
    1. 3.1 Using the controlCARD
    2. 3.2 Experimentation Software
    3. 3.3 XDS110 Emulator and SCI (UART) Connectivity
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Hardware Quick Setup Guide

The controlCARD can be completely powered and operated from the USB-C connector. In this stand-alone mode, the on-board isolated power supply provides power to the F28P55x device; no additional hardware is required. Optionally, an external 5V supply can be provided to power the F28P55x device. For a detailed explanation of the hardware configuration, see Section 3.1.

WARNING: When the controlCARD is used in a high-voltage setup, the user is responsible to confirm that the voltages and isolation requirements are identified and understood prior to energizing the board or simulation. When energized, the controlCARD or components connected to the controlCARD cannot be touched. Furthermore, the capacitor C94 must remain unpopulated to minimize the possibility of leakage current flowing across the isolation barrier of the controlCARD.