SPRUJA7A November 2023 – April 2024
This kit is assumed to run at standard room conditions. Standard ambient temperature and pressure (SATP) with moderate-to-low humidity is assumed.
Nominal Output Voltage: 5 VDC
Maximum Output Current: 3A
Efficiency Level V