SPRUJA9A January 2024 – October 2024
The DP83TG720-EVM-AM2 has a MATEnet Ethernet Connector for sending and receiving signals from the DP83TG720S-Q1 Ethernet PHY. Different Automotive Ethernet PHYs utilize the same connector, and must be used on custom Automotive Ethernet PHY Add-on Boards. Figure 2-11 shows the position of the MATEnet connector on the DP83TG720-EVM-AM2.