SPRUJB1 December   2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1

 

  1.   1
  2. 1Abstract
  3.   Trademarks
  4. 2Contributions to Power
  5. 3How to Use the Tool
    1. 3.1 Use Case
  6. 4Results Sheet
    1. 4.1 Some Specific Pre-loaded Use Case Results
      1. 4.1.1 ARM Only (x4)
      2. 4.1.2 Superset
      3. 4.1.3 Compute
  7. 5Revision History

Some Specific Pre-loaded Use Case Results

The three use cases below are intended to span the expected range of thermal power for this device; it is possible for a use case to fall outside of this range. (And the Peak / PDN power will certainly fall outside of this range.)

Table 4-1 125°C Thermal Power
Use case Leakage [mW] Dynamic [mW] Total [mW]
ARM only (x4) 9290 5700 14990
Superset 13910 29050 42960
Compute 13450 24110 37560
Table 4-2 105°C Thermal Power
Use case Leakage [mW] Dynamic [mW] Total [mW]
ARM only (x4) 5650 5700 11350
Superset 8410 29050 37460
Compute 8150 24110 32260

Comments:

  • As noted, the exponential behavior of the leakage with junction temperature causes a significant decrease in leakage between 125°C and 105°C.