SPRUJC1 April   2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Unlocking JTAG With Jacinto7 Security Enabled Devices
  5. 2Steps to Unlock JTAG for HSM Core With TRACE32
    1. 2.1 Modifying the SCI Client Default Security Board Configuration
      1. 2.1.1 PROCESSOR-SDK-RTOS
      2. 2.1.2 PROCESSOR-SDK-LINUX
    2. 2.2 Building the SCI Client Security Board Configuration
      1. 2.2.1 PROCESSOR-SDK-RTOS
      2. 2.2.2 PROCESSOR-SDK-LINUX
    3. 2.3 Modifying the Secondary Bootloader’s x509 Certificate
      1. 2.3.1 Windows Build Environment
      2. 2.3.2 Ubuntu Build Environment
    4. 2.4 Building the Secondary Bootloader
    5. 2.5 Verifying Secondary Bootloader and TIFS is Executing
    6. 2.6 Creating a Downloadable x509 Certificate With a Debug Extension
    7. 2.7 Execution of TRACE32 Unlock Script
    8. 2.8 Attaching to HSM Core With TRACE32

Windows Build Environment

If a user is building the SBL within a Windows environment they must navigate to the “x509template.txt” file that is located in the <pdk_path>/packages/ti/build/makerules directory and manually delete the debug extension field (see Figure 2-4.

GUID-20240212-SS0I-SHXB-PB7X-M1QXHBSXFV1M-low.png Figure 2-4 Windows Build – x509 Template