SPRUJD8 June 2024 TDA4APE-Q1 , TDA4VPE-Q1
Due to the number of features available on the EVM, there are some limitations for which features can be used simultaneously. Many of the conflicts revolve around the emulation/trace functionality. When trace is selected/enabled, the following features are not accessible: Audio, Power Measurement (access from processor), LIN Bus, reduce CAN-FD availability (only MCU and MCAN16 available), as well as few other items. See schematic for a complete definition of interfaces which share resources.