SPRUJE1 July   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Key Features
      1. 2.1.1 Microcontroller
      2. 2.1.2 Power Supply
      3. 2.1.3 JTAG and Emulator
      4. 2.1.4 Expansion Connectors/Headers to Support Application Specific Add-On Boards
      5. 2.1.5 Adapter Boards
    2. 2.2 Important Usage Notes
      1. 2.2.1 Electrostatic Discharge (ESD) Compliance
      2. 2.2.2 IO Cable Length
    3. 2.3 Functional Block Diagram
    4. 2.4 Power ON/OFF Procedures
      1. 2.4.1 Power-On Procedure
      2. 2.4.2 Power-Off Procedure
      3. 2.4.3 Power Test Points
    5. 2.5 Peripheral and Major Component Description
      1. 2.5.1 UART Interface
      2. 2.5.2 JTAG Interface
      3. 2.5.3 DAC Interface
      4. 2.5.4 USB Interface
        1. 2.5.4.1 CC Controller
      5. 2.5.5 I2C Interface
      6. 2.5.6 Power
        1. 2.5.6.1 Power Requirement
        2. 2.5.6.2 Power Input
      7. 2.5.7 XDS110 Board User Setup and Configuration
        1. 2.5.7.1 JTAG/cJTAG Switch
        2. 2.5.7.2 UART and SPI Switch
      8. 2.5.8 Expansion Headers
        1. 2.5.8.1 Emulator Connector
        2. 2.5.8.2 DAC Header
        3. 2.5.8.3 Debug Header
      9. 2.5.9 Use Cases
        1. 2.5.9.1 Case 1: Non-Isolated XDS110 and controlSOM
        2. 2.5.9.2 Case 2: Isolated XDS110, controlSOM, Baseboard
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Bill of Materials (BOM)
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
    1. 6.1 Supplemental Content

CC Controller

The TUSB320LAIRWBR CC controller is capable of negotiating up to the 5V at 3A power and advertises the current sourcing capability through CC1 and CC2 signals.

The ADDR pin is left floating to configure the OUT1 and OUT2 signals in GPIO mode. In GPIO mode, OUT1 and OUT2 pins shows the advertised current as per the below mentioned table. The OUT1 and OUT2 pins are connected to NOR gate to represent the high current 3A configuration meaning that 15W delivery power configuration. One green LED is used to represent the status of the 3A Configuration. The output of the NOR gate is connected to the controlSOM through high density connector.

Table 2-3 Simplied Operation for OUT1 and OUT2
OUT1 OUT2 ADVERTISMENT
H

H

Default current in unattached state

H

L

Default current in attached state

L

H

Medium current(1.5A) in attached state

L

L

High current(3.0A) in attached state