The AM275x EVM features two options for an audio
clock reference on each MCASP Transmit(X) and Receive(R).
- An internally generated audio reference clock using the 24.576MHz crystal
input on OSC1
- An externally generated audio reference clock from three options:
- External Audio reference clock generated from clock
generator(CDCE6214) to AUDIO_EXT_REFCLK2
- External Audio reference clock generated from Audio expansion
connectors AEC1 and AEC2 via AUDIO_EXT_REFCLK0 and AUDIO_EXT_REFCLK1
respectively