SPRUJE8 December   2024 AM2754-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface Read This First
      1. 1.2.1 Important Usage Notes
    3. 1.3 Kit Contents
    4. 1.4 Device Information
      1. 1.4.1 Security
    5. 1.5 Audio Expansion Connectors
  6. 2Hardware
    1. 2.1  Component Identification
    2. 2.2  Power Requirements
      1. 2.2.1 Power Input Using USB Type-C Connector
      2. 2.2.2 Power Status LEDs
      3. 2.2.3 Power Tree
      4. 2.2.4 Power Sequence
      5. 2.2.5 PMIC
    3. 2.3  Reset
    4. 2.4  Clock
    5. 2.5  Boot Mode Selection
    6. 2.6  Header Information
    7. 2.7  Push Buttons
    8. 2.8  Switches
    9. 2.9  Interfaces
      1. 2.9.1 Ethernet Interface
        1. 2.9.1.1 Ethernet Add-on Connectors
      2. 2.9.2 Audio Interfaces
        1. 2.9.2.1 Audio Clocking
        2. 2.9.2.2 McASP
        3. 2.9.2.3 MLB
    10. 2.10 AEC Mapping
      1. 2.10.1 Audio Expansion Connector 1
      2. 2.10.2 Audio Expansion Connector 2
    11. 2.11 Test Points
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 If You need Assistance
    2. 4.2 Trademarks
  9. 5References
    1. 5.1 Reference Documents
    2. 5.2 Other TI Components Used This Design
  10. 6Revision History

Description

The AM275x evaluation module (EVM) is a standalone test, development and evaluation platform that lets developers evaluate AM275x functionality and develop prototypes for a variety of applications. The AM275x EVM is equipped with an AM275x microcontroller along with additional components to allow the user to make use of the various device interfaces including the Ethernet™, dual CAN-FD and others to easily create prototypes. Onboard current measurement capabilities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ (CCSTUDIO).