SPRUJE8 December 2024 AM2754-Q1
The AM275x features five Multichanel Audio Serial Ports (McASP), McASP[0:4]. Each McASP features independent clock zones for transmit and receive.
McASP1 is used for AM275x EVM on-board ADC/DAC Input and Outputs.
The ADC/DAC Input and Outputs featured on the AM275x EVM consist of:
McASP0 is used as the primary McASP interface for Audio Expansion Connector 1 (AEC1). McASP0 has Eight Audio Transmit/Receive channels(McASP0_AXR[0:7]) .
McASP4 is used as the secondary McASP interface for Audio Expansion Connector 1 (AEC1). McASP4 has Four Transmit/Receive channels (McASP4_AXR0, McASP4_AXR[3:5]).
McASP2 is used as the primary McASP interface for Audio Expansion Connector 2 (AEC2). McASP2 has Six Audio Transmit/Receive channels (McASP2_AXR[0:5]).McASP3 is used as the primary McASP interface for Audio Expansion Connector 2 (AEC2). McASP3 has Four Audio Transmit/Receive channels (McASP3_AXR[0:3]).