SPRUJE8 December 2024 AM2754-Q1
The AM275x SoC requires a 25 MHz clock input for MCU_OSC0. All reference clocks required for the SoC and the two Ethernet expansion connectors are generated from a single three output clock buffer (LMK1C1103PWR), which is sourced from a single 25MHz LVCMOS Oscillator (LMK6CE25000) by default.
The EVM also requires a 16 MHz clock source for the TM4C129 microcontroller for UART-USB JTAG support, and another 16MHz clock source for the USB-to-UART bridge FTDI chip.
A 32.768KHz low frequency crystal is also available for Real Time Clock (RTC) applications.
The SoC clock input can also be sourced from a single 25 MHz crystal. To use the crystal there must be resistors mounted and unmounted. When the crystal is used as a clock source then the AM275x CLKOUT0 (P1) signal is used to source the three output clock buffer for the Ethernet expansion connector reference clock signals.
The following table describes the proper resistors and capacitors to be mounted and DNI'd for each clock source configuration.
Clock Source | Mounted | DNI |
---|---|---|
25 MHz LVCMOS Oscillator (default) | R336, R249, R349 | R337, R170, R252, R253,C205,C209 |
25 MHz Crystal | R337, R170, R252, R253,C205,C209 | R336, R249, R349 |
The AM275x EVM has three bi-directional Audio external reference clock signals used to provide audio reference clocks from external audio devices to the AM275x Multi Channel Audio Serial Ports (McASP), or from the internal audio clock sources such as McASP high-clocks or the Audio PLL to external audio devices:
AUDIO_EXT_REFCLK2 reference clock signal source is selected through a Multiplexer (TS5A3357QDCURQ1) from three inputs:
The AVB bit clock signals from both RGMII Ethernet connectors (CPSW_RGMII1_BCLK) are both level translated by Level Translator (SN74AVC2T244DQMR), from 3.3V to 1.8V before being applied to the Multiplexer inputs.
AUDIO_EXT_REFCLK2_S0 and AUDIO_EXT_REFCLK2_S1 serve as Multiplexer input selection bits for selecting AUDIO_EXT_REFCLK2 clock input.
The following Truth Table shows the selection options for AUDIO_EXT_REFCLK2 reference clock source:
AUDIO_EXT_REFCLK2_S0 | AUDIO_EXT_REFCLK2_S1 | AUDIO_EXT_REFCLK2 |
---|---|---|
0 | 0 | ––––––– |
1 | 0 | CPSW_RGMII2_BCLK_1V8 |
0 | 1 | CPSW_RGMII1_BCLK_1V8 |
1 | 1 | CDCE_CLK_OUT1(DEFAULT SELECTION) |
AUDIO_EXT_REFCLK1 and AUDIO_EXT_REFCLK0 reference clock signals are selected through the same bi-directional Multiplexer (TMUX1136DQAR) from two options each:
AUDIO_EXT_REFCLK0 is selected from:
AUDIO_EXT_REFCLK1 is selected from:
AEC1_REFCLK_SEL and AEC2_REFCLK_SEL serve as Multiplexer input selection bits to AUDIO_EXT_REFCLK0 and AUDIO_EXT_REFCLK1 respectively.
The following Truth Table shows the selection options for AUDIO_EXT_REFCLK0 and AUDIO_EXT_REFCLK1 reference clock signals:
AECx_REFCLK_SEL | AUDIO_EXT_REFCLK0 | AUDIO_EXT_REFCLK1 |
---|---|---|
0 | AEC1_REFCLKOUT | AEC2_REFCLKOUT |
1(DEFAULT SELECTION) | AEC1_REFCLKIN | AEC2_REFCLKIN |
A 24.576MHz crystal is also used to provide an Audio clock input OSC1 to the AM275x SoC for applications requiring specific audio frequencies.