The AM261x LaunchPad™ development kit is a simple and inexpensive hardware evaluation
module (EVM) for the Texas Instruments™Sitara™ AM261x series of microcontrollers (MCUs). This EVM provides an easy
way to start developing on the AM261x MCUs with onboard emulation for programming
and debugging as well as buttons and LEDs for a simple user interface. The LaunchPad
also features two independent BoosterPack XL expansion connectors, two onboard
FLASHes and one FLASH expansion connector, two Ethernet PHY add-on board connectors,
onboard Controller Area Network (CAN) transceiver, and an onboard XDS110 debug
probe.
The AM261x LaunchPad has the following features: