SPRUJF4A October 2024 – December 2024
Motor control for major appliances or similar applications today must meet a growing list of demands for lower cost, smaller size, more power, and higher energy efficiency. In addition, Permanent Magnet Synchronous Motors (PMSM) are becoming increasingly popular in major appliance applications.
The TIEVM-MTR-HVINV provides a 750-W inverter motherboard and a control daughterboard with an MCU, such as the TIEVM-MC-F280013x, making it convenient for users to evaluate the C2000 series of microcontrollers in a high-voltage environment.
The software for the TIEVM-MTR-HVINV supports both the FAST™ and eSMO sensorless observers, so performance of the two algorithms can be compared. A user-friendly GUI also helps both identify the motor and tune the control parameters, accelerating development time.