SPRUJF4A October 2024 – December 2024
The daughter board MCU has internal window comparators which can be configured to monitor the three phases of the current. All comparator and PWM trip tasks operate independently of the software, and there is no interrupt delay between the comparators reporting an overcurrent fault and the PWM transitioning into a fault state. This allows for quick protection for external IPM or power devices.