SPRUJG2 December 2024 AM62D-Q1
The AM62D Audio EVM supports TI’s TAD5212IRGER Stereo DAC interfaced to McASP2 group of signals. The EVM shall have 4x stereo digital to analog converters (DAC).
The device is provided with an analog supply of 3.3V and digital core supply of 1.8V. The TAD5212 configuration are supported through I2C interface. (SoC_I2C0) The I2C addresses of the TAD5212 devices are 0x50, 0x51, 0x52 and 0x53. Each TAD5212 device receives the digital input data, clock and frame sync signals from the CPLD which acts as buffer for MCASP2 signals.
The DAC IC is connected to 2 stacked 3.5mm TRS Audio Jack connectors J3 and J4 with manufacturer part number STX-4235 for 4x Stereo audio Jack Line out.