SPRUJG2 December 2024 AM62D-Q1
The AM62D Audio EVM board includes XDS110 class on-board emulation. The connection for this emulator uses an USB 2.0 micro-B connector and the circuit acts as a Bus powered USB device. The VBUS power from the connector is used to power the emulation circuit such that connection to the emulator is not lost when the power to the EVM is removed. Voltage translation buffers are used to isolate the XDS110 circuit from the rest of the EVM.
Optionally, the JTAG Interface on the AM62D Audio EVM is also provided through a 20-pin Standard JTAG cTI Header J19. This allows the user to connect an external JTAG Emulator Cable. Voltage translation buffers are used to isolate the JTAG signals of cTI header from the rest of the EVM. The output of the voltage translators from XDS110 Section and cTI Header Section are muxed and connected to the AM62D JTAG Interface. If a connection to the cTI 20-pin JTAG connector is sensed using an auto presence detect circuit, the mux routes the 20-pin signals from the cTI connector to the AM62D SoC in place of the on-board emulation circuit.
The pin-outs of the cTI 20-pin JTAG connector are given in Table 2-11. An ESD protection part number TPD4E004 is provided on USB signals to steer ESD current pulses to VCC or GND. TPD4E004 protects against ESD pulses up to ±15kV Human-Body Model (HBM) as specified in IEC 61000-4-2 and provides ±8kV contact discharge and ±12kV air-gap discharge.
Pin No. | Signal |
---|---|
1 | JTAG_TMS |
2 | JTAG_TRST# |
3 | JTAG_TDI |
4 | JTAG_TDIS |
5 | VCC_3V3_SYS |
6 | NC |
7 | JTAG_TDO |
8 | SEL_XDS110_INV |
9 | JTAG_cTI_RTCK |
10 | DGND |
11 | JTAG_cTI_TCK |
12 | DGND |
13 | JTAG_EMU0 |
14 | JTAG_EMU1 |
15 | JTAG_EMU_RSTn |
16 | DGND |
17 | NC |
18 | NC |
19 | NC |
20 | DGND |