Revision
History
Changes from November 1, 2022 to May 5, 2023 (from Revision H (November 2022) to Revision I (May 2023))
- Updated Advisory i2028
, USB3SS: USB Host and Device Non-FunctionalGo
- Added Advisory i2040; PCIe: Root Port does not set the Link
Bandwidth Management and Link Autonomous Bandwidth status bitsGo
- Added Advisory i2041; PCIe: Calculated Negative Round-trip Time
Causes Wrong PTM Requester Local timeGo
- Added Advisory i2043; PCIE: Compliance test fails with certain lane
reversal and lane polarity inversion conditions when using Enter Compliance
bitGo
- Added Advisory i2151; ADC: Debounce time control
registerGo
- Added Advisory i2262; DDR: Mode Register write busy indicator not
cleared after completing software-driven mode register accessGo
- Added Advisory i2264;DDR: Timing violation from read/write command
to Software-Initiated MRW command (LPDDR4 only)Go
- Added Advisory i2265; DDR: Issuing MRR/MRW commands in self-refresh
state (LPDDR4 only)Go
- Added Advisory i2266; DDR: Controller derating logic does not
consider system temperature when derating is enabled (LPDDR4
only)Go
- Added Advisory i2268; DDR: DDR: Controller can violate timing from
Self-Refresh Exit (SRX) to Power-Down Entry (PDE) for DDR3Go
- Added Advisory i2312; MMCSD: HS200 and SDR104 Command Timeout Window
Too SmallGo
- Added Advisory i2371; Boot: ROM code may hang in UART boot mode
during data transferGo