SPRZ452I july 2018 – may 2023 AM6526 , AM6528 , AM6546 , AM6548
VTM: Enabled interrupt event status registers incorrectly return raw unmasked values
Reads of the Enabled interrupt event status registers VTM_LT_TH0_INT_EN_STAT_CLR, VTM_GT_TH1_INT_EN_STAT_CLR, and VTM_GT_TH2_INT_EN_STAT_CLR incorrectly return the raw unmasked pending interrupt values for each voltage domain.
Software should read each threshold's INT_EN_STAT_CLR and associated INT_EN_SET/CLR registers, then manually bit-wise mask the int_vd bitfield to get the correct masked view of the threshold's INT_EN_STAT_CLR read result.