SPRZ455D december 2020 – june 2023 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
ADVANCE INFORMATION
DDR: Valid VRef Range Must be Defined During LPDDR4 Command
Bus Training
The DDR PHY updates VREF(ca) for the command/address bus during LPDDR4 Command Bus Training (CBT). If VREF(ca) search range is set to invalid values such as no working settings can be found during CBT, the training process could fail or hang.
Set the following fields to known valid working values before enabling CBT.
For frequency set 0: DDRSS_PI_199[6-0] PI_CALVL_VREF_INITIAL_START_POINT_F0 and DDRSS_PI_199[14-8] PI_CALVL_VREF_INITIAL_STOP_POINT_F0 bit fields.
For frequency set 1: DDRSS_PI_199[22-16] PI_CALVL_VREF_INITIAL_START_POINT_F1 and DDRSS_PI_199[30-24] PI_CALVL_VREF_INITIAL_STOP_POINT_F1 bit fields.
For frequency set 2: DDRSS_PI_200[6-0] PI_CALVL_VREF_INITIAL_START_POINT_F2 and DDRSS_PI_200[14-8] PI_CALVL_VREF_INITIAL_STOP_POINT_F2 bit fields.
Recommendation is to use the nominal VRef value (based on the device programming of VDDQ/3 or VDDQ/2.5 along with the drive/termination settings used) +/- 4%.