Revision
History
Changes from April 1, 2023 to December 22, 2023 (from Revision G (April 2023) to Revision H (December 2023))
- Updated Usage Note i2351; OSPI: Controller does not support
Continuous Read mode with NAND FlashGo
- Added Advisory i2138; PSIL: Configuration accesses and source thread
teardowns may cause data corruptionGo
- Added Advisory i2253; PRG: CTRL_MMR STAT registers are unreliable indicators
of POK threshold failureGo
- Added Advisory i2259; DDR: Possibility of starvation of low priority
commandsGo
- Added Advisory i2283; Restrictions on how CP Tracer Debug Probes can be
usedGo
- Added Advisory i2305; ICSSG: PRU RAM WRT during active FDB lookup write data
corruptionGo
- Added Advisory i2326; PCIe: MAIN_PLLx operating in fractional mode,
which is required for enabling SSC, is not compliant with PCIe Refclk jitter
limitsGo
- Added Advisory i2368; ICSSG: Device lockup when reading registers in
ICSSG moduleGo
- Added Advisory i2383; OSPI: 2-byte address is not supported in PHY DDR
modeGo
- Added Advisory i2401: CPSW: Host Timestamps Cause CPSW Port to Lock
upGo
- Added Advisory i2409:USB2 PHY locks up due to short
suspendGo