SPRZ544B March 2023 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Boot: fatTiny GPT handling causes data abort
Attempting to boot from a GPT formatted filesystem causes the Public ROM (R5) to go into a Data Abort.At which point boot would hang until the Watchdog timer kicks in.
This GPT partition table type is not supported, make sure the partition table is MBR and the boot partition type is FAT.