Table 1-1 lists all usage notes and the applicable silicon revision(s). Table 1-2 lists all advisories, modules affected, and the applicable silicon revision(s).
ID | DESCRIPTION | SILICON REVISIONS AFFECTED |
---|---|---|
AM62Px 1.0 | ||
Boot | i2372 — ROM doesn't support select multi-plane addressing schemes in Serial NAND boot | YES |
OSPI | i2351 — OSPI: Controller does not support Continuous Read mode with NAND Flash | YES |
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED |
---|---|---|
AM62Px 1.0 | ||
Boot | i2366— Boot: ROM does not comprehend specific JEDEC SFDP features for 8D-8D-8D operation | YES |
Boot | i2410— Boot: ROM may fail to boot due to i2409 | YES |
CPSW | i2208 — CPSW: ALE IET Express Packet Drops | YES |
CPSW | i2401 — CPSW: Host Timestamps Cause CPSW Port to Lock up | YES |
CSI_RX | i2190 — CSI_RX_IF may enter unknown state following an incomplete frame | YES |
DSS | i2097 — DSS: Disabling a layer connected to Overlay may result in synclost during the next frame | YES |
ECC_AGGR | i2049 —ECC_AGGR: Potential IP Clockstop/Reset Sequence Hang due to Pending ECC Aggregator Interrupts | YES |
Interrupt Aggregator | i2196 — IA: Potential deadlock scenarios in IA | YES |
MCAN | i2278 — MCAN: Message Transmit order not guaranteed from dedicated Tx Buffers configured with same Message ID | YES |
MCAN | i2279 — MCAN: Specification Update for dedicated Tx Buffers and Tx Queues configured with same Message ID | YES |
MMCHS | i2312 — MMCHS HS200 and SDR104 Command Timeout Window Too Small | YES |
OSPI | i2189 — OSPI: Controller PHY Tuning Algorithm | YES |
OSPI | i2249 — OSPI: Failing OSPI DDR PHY Internal Pad Loopback and No Loopback timing modes | YES |
OSPI | i2383 — OSPI: 2-byte address is not supported in PHY DDR mode | YES |
PRG | i2253 —PRG: CTRL_MMR STAT registers are unreliable indicators of POK threshold failure | YES |
PSIL | i2137 — PSIL: Clock stop operation can result in undefined behavior | YES |
RAT | i2062 — RAT: Error Interrupt Triggered Even When Error Logging Disable Is Set | YES |
RESET | i2407— RESET: MCU_RESETSTATz unreliable when MCU_RESETz is asserted low | YES |
USART | i2310 — USART: Erroneous triggering of timeout interrupt | YES |
USART | i2311 — USART Spurious DMA Interrupts | YES |
USB | i2409 — USB: USB2 PHY locks up due to short suspend | YES |
This document supports the following devices:
Reference documents for the supported devices are: