SSZTBU0 December 2015
Are you looking for a secure way to update firmware in the field? Do you know why you need security for in-field firmware updates?
In-field firmware updates are becoming an increasingly popular feature supported on products that are deployed to the field, especially Internet of Things (IoT) applications. The updates enable new firmware images to be downloaded into the microcontroller's (MCU's) memory. This gives product manufacturers a way to offer service and support to products already deployed in the field.
However, this feature is also very commonly exploited by attackers, and if vulnerable, can compromise the security of the system. In-field firmware updates are one of the first targets for attackers looking to compromise the security of a system. The consequences could include: loss of intellectual property and product cloning, all the way to complete control of the deployed system.
MSP430™ MCU's recently released an authenticated encryption solution called Crypto-Bootloader for increasing the security of in-field firmware updates in ultra-low-power MSP microcontrollers like the MSP430FR59xx/69xx MCU families. We made sure to offer more security without compromising memory. The implementation of Crypto-Bootloader in an MSP430FRx MCU takes only 3.2 KB of code and less than 1 KB of data space!
https://youtu.be/ZcqqaldPdkc?si=IBU2N_Kd34SUbtKfReady to take a look at the software solution? The Crypto-Bootloader solution provides the following tools for in-field firmware update processes:
Visit the links below to learn more about Crypto-Bootloader and your security options: