CC3301 Wi-Fi 6 and Bluetooth® Low Energy combo device which can interface with MPU or MCU systems; adding connectivity
Two 20-pin stackable connectors (BoosterPack Standard)
On-board chip dual-band antenna with on-board SMA/U.FL connector for conducted RF testing
Power from on board dual rail (3.3 V and 1.8 V) LDO using USB or LaunchPad
3 level shifters for voltage translation (3.3 V to 1.8 V)
JTAG header pins for SWD interface with XDS110 or LP-XDS110
Jumper for current measurement on both power supplies (3.3 V and 1.8 V) with provision to mount 0.1 ohm (0603) resistors for measurement with voltmeter