SWAU130A March 2023 – December 2023
The BP-CC3301 is a board designed to enable rapid and easy software and hardware development for the CC3301 device. The block diagram for the BP-CC3301 is shown in Figure 2-1.
This kit can be used in three configurations:
1. MCU and RTOS evaluation: BP-CC3301 + LaunchPad with the MCU running TCP/IP like the LP-AM243.
2. Processor and Linux evaluation: BP-CC3301 + BP-CC33-BBB-ADAPT + BEAGL-BONE-BLACK.
3. RF-testing with PC tools: BP-CC3301 + LP-XDS110.
In addition, the BP-CC3301 can also be wired to any other Linux or RTOS host board running TCP/IP stack.
Refer to Section 3.1 for more information.