SWAU132 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC3351 Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  7. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC3301 Hardware Setup
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Specification

The BP-CC3351 is a board designed to enable rapid and easy software and hardware development for the CC3351 device. The block diagram for the BP-CC3351 is shown in Figure 2-1.

GUID-20240405-SS0I-GHKC-CJXQ-VBRLNLHCZHZH-low.svgFigure 1-1 BP-CC3351 Block Diagram

This kit can be used in three configurations:

1. MCU and RTOS evaluation: BP-CC3351 + LaunchPad with the MCU running TCP/IP like the LP-AM243.

2. Processor and Linux evaluation: BP-CC3351 + BP-CC33-BBB-ADAPT + BEAGL-BONE-BLACK.

3. RF-testing with PC tools: BP-CC3351 + LP-XDS110.

In addition, the BP-CC3351 can also be wired to any other Linux or RTOS host board running TCP/IP stack.

Refer to Section 3.1 for more information.